Solid carbide NC high performance drill FS, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 4,9 mm

122540 4,9

Solid carbide NC high performance drill FS, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 4,9 mm
Solid carbide NC high performance drill FS, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 4,9 mm

Version: Particularly strong due to strengthened core and special profile. Special point geometry. High concentricity and long tool life. High bore quality. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 122545. Form HE: order with No. 122540 + 129100HE. - Tool material: Solid carbide - Drill depth up to: 6xD - Type: FS - Point angle: 140 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: false - Norm: DIN 6537 - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 44 mm - Overall length L tot : 82 mm - Shank ⌀: 6 mm - Feed f in steel < 750 N/mm 2 : 0.14 mm/rev.

Details
Description
Dimensions
120,000x10,000x10,000 mm
Weight
0.025 kg
Thickness
10,000
Length
120,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide NC high performance drill FS, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 4,9 mm
Solid carbide NC high performance drill FS, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 4,9 mm