Solid carbide HPC micro-drill, TiAlN, ⌀ +0.004: 0,2 mm

121220 0,2

Solid carbide HPC micro-drill, TiAlN, ⌀ +0.004: 0,2 mm
Solid carbide HPC micro-drill, TiAlN, ⌀ +0.004: 0,2 mm

Version: High performance miniature drill with extra long flutes. Shank ⌀ 3 h6 for shrink-fit chucks. High concentricity, precision ground for HPC applications in steel. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Tool material: Solid carbide - Type: N - Point angle: 130 degrees - Skaft: Parallel shank to h6 - Through-coolant: false - Machining strategy: HPC - Norm: Manufacturer’s standard - Tolerance nominal ⌀: 0 / 0.004 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: 0 / 0.004 - Flute length: 3.5 mm - Overall length L tot : 38 mm - Shank ⌀: 3 mm - Feed f in steel < 1100 N/mm 2 : 0.01 mm/rev.

Details
Description
Dimensions
51,000x2,000x12,000 mm
Weight
0.009 kg
Thickness
12,000
Length
51,000
Import Code Number
82075050
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide HPC micro-drill, TiAlN, ⌀ +0.004: 0,2 mm
Solid carbide HPC micro-drill, TiAlN, ⌀ +0.004: 0,2 mm