Solid carbide HPC drill type FS plain shank DIN 6535 HA, TiAlN, ⌀ h7: 5,2 mm

122670 5,2

Solid carbide HPC drill type FS plain shank DIN 6535 HA, TiAlN, ⌀ h7: 5,2 mm
Solid carbide HPC drill type FS plain shank DIN 6535 HA, TiAlN, ⌀ h7: 5,2 mm

Version: Particularly strong due to strengthened core and special profile. Special point geometry. High concentricity and long tool life. High bore quality. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 122675. Form HE: order with No. 122670 + 129100HE. - Tool material: Solid carbide - Drill depth up to: 6xD - Type: FS - Point angle: 140 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: yes, with 25 bar - Norm: DIN 6537 - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 44 mm - Overall length L tot : 82 mm - Shank ⌀: 6 mm - Feed f in titanium > 850 N/mm 2 : 0.08 mm/rev.

Details
Description
Dimensions
115,000x12,000x12,000 mm
Weight
0.024 kg
Thickness
12,000
Length
115,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide HPC drill type FS plain shank DIN 6535 HA, TiAlN, ⌀ h7: 5,2 mm
Solid carbide HPC drill type FS plain shank DIN 6535 HA, TiAlN, ⌀ h7: 5,2 mm