Solid carbide HPC drill type FS Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 8,2 mm

122675 8,2

Solid carbide HPC drill type FS Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 8,2 mm
Solid carbide HPC drill type FS Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 8,2 mm

Version: Particularly strong due to strengthened core and special profile. Special point geometry. High concentricity and long tool life. Precision drilling qualities. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Tool material: Solid carbide - Drill depth up to: 6xD - Type: FS - Point angle: 140 degrees - Skaft: DIN 6535 HB to h6 - Through-coolant: yes, with 25 bar - Norm: DIN 6537 - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 61 mm - Overall length L tot : 103 mm - Shank ⌀: 10 mm - Feed f in titanium > 850 N/mm 2 : 0.12 mm/rev.

Details
Description
Dimensions
1,000x1,000x1,000 mm
Weight
0.001 kg
Thickness
1,000
Length
1,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide HPC drill type FS Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 8,2 mm
Solid carbide HPC drill type FS Weldon shank DIN 6535 HB, TiAlN, ⌀ h7: 8,2 mm