Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ m6 (⌀ X = h7): 7,25 mm or inch

122659 7,25

Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ m6 (⌀ X = h7): 7,25 mm or inch
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ m6 (⌀ X = h7): 7,25 mm or inch

Version: Cutting chisel edge with high centring accuracy due to strong core and special point geometry. High roundness and alignment accuracy of the deep hole, thanks to 4 guide chamfers. Outstanding chip evacuation due to 4 internal cooling channels from ⌀ 3.8 mm. Up to 3.7 mm ⌀ with 2 internal cooling channels. Straight major cutting edges with honed edges and special flute profile for short chips, even on long chipping materials. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Attention: Sizes ending with X = cutter ⌀ tolerance h7. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 122661. Form HE: order with No. 122659 + 129100HE. - Tool material: Solid carbide - Drill depth up to: 6xD - Point angle: 140 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: yes, with 25 bar - Machining strategy: HPC - Norm: DIN 6537 - Tolerance nominal ⌀: m6 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: m6 - Flute length: 53 mm - Overall length L tot : 91 mm - Shank ⌀: 8 mm - Feed f in stainless steel > 900 N/mm 2 : 0.12 mm/rev.

Details
Description
Dimensions
115,000x12,000x11,000 mm
Weight
0.048 kg
Thickness
11,000
Length
115,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ m6 (⌀ X = h7): 7,25 mm or inch
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ m6 (⌀ X = h7): 7,25 mm or inch