Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ m6: 9,8 mm

122430 9,8

Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ m6: 9,8 mm
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ m6: 9,8 mm

Version: Cutting chisel edge with high centring accuracy due to strong core and special point geometry. Excellent chip evacuation due to 4 internal coolant channels. Straight cutting edges with honed edges and special flute profile for short chips. Special coating for the best tool life and high metal removal rates. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 122432. Form HE: order with No. 122430 + 129100HE. - Tool material: Solid carbide - Drill depth up to: 4xD - Point angle: 140 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: yes, with 25 bar - Machining strategy: HPC - Norm: DIN 6537 K - Tolerance nominal ⌀: m6 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: m6 - Flute length: 47 mm - Overall length L tot : 89 mm - Shank ⌀: 10 mm - Feed f in Inconel : 0.12 mm/rev.

Details
Description
Dimensions
128,000x18,000x18,000 mm
Weight
0.08 kg
Thickness
18,000
Length
128,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ m6: 9,8 mm
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ m6: 9,8 mm