Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ m6: 10,5 mm or inch

123008 10,5

Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ m6: 10,5 mm or inch
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ m6: 10,5 mm or inch

Version: Cutting chisel edge with high centring accuracy due to strong core and special point geometry. High roundness and alignment accuracy of the deep hole, thanks to 4 guide chamfers. Outstanding chip evacuation due to 4 internal cooling channels from ⌀ 3.8 mm. Up to 3.7 mm ⌀ with 2 internal cooling channels. Straight major cutting edges with honed edges and special flute profile for short chips, even on long chipping materials. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 123010. Form HE: order with No. 123008 + 129100HE. - Tool material: Solid carbide - Drill depth up to: 8xD - Point angle: 140 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: yes, with 25 bar - Machining strategy: HPC - Norm: Manufacturer’s standard - Tolerance nominal ⌀: m6 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: m6 - Flute length: 114 mm - Overall length L tot : 162 mm - Shank ⌀: 12 mm - Feed f in stainless steel > 900 N/mm 2 : 0.15 mm/rev.

Details
Description
Dimensions
165,000x15,000x15,000 mm
Weight
0.147 kg
Thickness
15,000
Length
165,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ m6: 10,5 mm or inch
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ m6: 10,5 mm or inch