Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ h7: 3,5 mm

122760 3,5

Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ h7: 3,5 mm
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ h7: 3,5 mm

Version: Cutting chisel edge with high centring accuracy due to strong core and special point geometry. Convex cutting edges with honed edges and special flute profile for short chips, even on long chipping materials. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 122765. Form HE: order with No. 122760 + 129100HE. NEW GENERATION AVAILABLE!Recommended successor products are No. 122715 and 122725. - Tool material: Solid carbide - Drill depth up to: 6xD - Point angle: 140 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: yes, with 25 bar - Machining strategy: HPC - Norm: DIN 6537 - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 28 mm - Overall length L tot : 66 mm - Shank ⌀: 6 mm - Feed f in steel < 1100 N/mm 2 : 0.11 mm/rev.

Details
Description
Dimensions
92,000x10,000x9,000 mm
Weight
0.02 kg
Thickness
9,000
Length
92,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ h7: 3,5 mm
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ h7: 3,5 mm