Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ h7: 3,1 mm

122380 3,1

Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ h7: 3,1 mm
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ h7: 3,1 mm

Version: Cutting chisel edge with high centring accuracy due to strong core and special point geometry. Straight major cutting edges with slightly honed edges and special flute profile produce short chips. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 122385. Form HE: order with No. 122380 + 12900HE. - Tool material: Solid carbide - Drill depth up to: 4xD - Point angle: 135 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: yes, with 25 bar - Machining strategy: HPC - Norm: DIN 6537 K - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 20 mm - Overall length L tot : 62 mm - Shank ⌀: 6 mm - Feed f in stainless steel < 900 N/mm 2 : 0.09 mm/rev.

Details
Description
Dimensions
75,000x10,000x10,000 mm
Weight
0.02 kg
Thickness
10,000
Length
75,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ h7: 3,1 mm
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ h7: 3,1 mm