Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ h7: 19,5 mm
123110 19,5
Version: Cutting chisel edge with high centring accuracy due to strong core and special point geometry. Particularly high alignment accuracy due to 4 guide chamfers which stabilise the drill even at extreme depths! Straight major cutting edges with honed edges and special flute profile for short chips, even on long chipping materials. - Advantage: High process reliability and surface quality of the hole. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 123115. Form HE: order with No. 123110 + 129100 HE. - Tool material: Solid carbide - Drill depth up to: 10xD - Point angle: 135 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: yes, with 25 bar - Machining strategy: HPC - Norm: Manufacturer’s standard - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 234 mm - Overall length L tot : 286 mm - Shank ⌀: 20 mm - Feed f in stainless steel < 900 N/mm 2 : 0.25 mm/rev.
Details and Specifications
- Details
- Description
- Dimensions
- 290,000x25,000x25,000 mm
- Weight
- 0.811 kg
- Thickness
- 25,000
- Length
- 290,000
- Import Code Number
- 82075070
- Package Quantity
- 1
- Manufacturer
- GARANT