Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ h7: 11,9 mm

122690 11,9

Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ h7: 11,9 mm
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ h7: 11,9 mm

Version: 3 guide chamfers for particularly high accuracy and surface quality at tight hole tolerances. Asymmetrical tip geometry for very high metal removal rates. New generation of innovative high-performance drills for cast iron in the HPC field. - Advantage: For HPC high performance drilling in castings. Outstandingly suitable for bainite cast iron (ADI). - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 122690 + 129100HB . Form HE: order with No. 122690 + 129100HE. - Tool material: Solid carbide - Drill depth up to: 6xD - Point angle: 135 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: yes, with 25 bar - Machining strategy: HPC - Norm: DIN 6537 - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 71 mm - Overall length L tot : 118 mm - Shank ⌀: 12 mm - Feed f in GJS ADI > 800 N/mm 2 : 0.29 mm/rev.

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.14 kg
Thickness
0,000
Length
0,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ h7: 11,9 mm
Solid carbide HPC drill plain shank DIN 6535 HA, TiAlN, ⌀ h7: 11,9 mm