Solid carbide HPC drill Weldon shank DIN 6535 HB, TiAlN, ⌀ m6: 10 mm

122432 10

Solid carbide HPC drill Weldon shank DIN 6535 HB, TiAlN, ⌀ m6: 10 mm
Solid carbide HPC drill Weldon shank DIN 6535 HB, TiAlN, ⌀ m6: 10 mm

Version: Cutting chisel edge with high centring accuracy due to strong core and special point geometry. Excellent chip evacuation due to 4 internal coolant channels. Straight cutting edges with honed edges and special flute profile for short chips. Special coating for the best tool life and high metal removal rates. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Tool material: Solid carbide - Drill depth up to: 4xD - Point angle: 140 degrees - Skaft: DIN 6535 HB to h6 - Through-coolant: yes, with 25 bar - Machining strategy: HPC - Norm: DIN 6537 K - Tolerance nominal ⌀: m6 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: m6 - Flute length: 47 mm - Overall length L tot : 89 mm - Shank ⌀: 10 mm - Feed f in Inconel : 0.12 mm/rev.

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.001 kg
Thickness
0,000
Length
0,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide HPC drill Weldon shank DIN 6535 HB, TiAlN, ⌀ m6: 10 mm
Solid carbide HPC drill Weldon shank DIN 6535 HB, TiAlN, ⌀ m6: 10 mm