Solid carbide HPC drill Weldon shank DIN 6535 HB, TiAlN, ⌀ m6(⌀ X = h7): 9,8 mm

122661 9,8

Solid carbide HPC drill Weldon shank DIN 6535 HB, TiAlN, ⌀ m6(⌀ X = h7): 9,8 mm
Solid carbide HPC drill Weldon shank DIN 6535 HB, TiAlN, ⌀ m6(⌀ X = h7): 9,8 mm

Version: Cutting chisel edge with high centring accuracy due to strong core and special point geometry. High roundness and alignment accuracy of the deep hole, thanks to 4 guide chamfers. Outstanding chip evacuation due to 4 internal cooling channels from ⌀ 3.8 mm. Up to 3.7 mm ⌀ with 2 internal cooling channels. Straight major cutting edges with honed edges and special flute profile for short chips, even on long chipping materials. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Attention: Sizes ending with X = cutter ⌀ tolerance h7. - Tool material: Solid carbide - Drill depth up to: 6xD - Point angle: 140 degrees - Skaft: DIN 6535 HB to h6 - Through-coolant: yes, with 25 bar - Machining strategy: HPC - Norm: DIN 6537 - Tolerance nominal ⌀: m6 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: m6 - Flute length: 61 mm - Overall length L tot : 103 mm - Shank ⌀: 10 mm - Feed f in stainless steel > 900 N/mm 2 : 0.15 mm/rev.

Details
Description
Dimensions
1,000x1,000x1,000 mm
Weight
0.001 kg
Thickness
1,000
Length
1,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide HPC drill Weldon shank DIN 6535 HB, TiAlN, ⌀ m6(⌀ X = h7): 9,8 mm
Solid carbide HPC drill Weldon shank DIN 6535 HB, TiAlN, ⌀ m6(⌀ X = h7): 9,8 mm