Solid carbide HPC drill Weldon shank DIN 6535 HB, DLC, ⌀ h7: 4,8 mm

123179 4,8

Solid carbide HPC drill Weldon shank DIN 6535 HB, DLC, ⌀ h7: 4,8 mm
Solid carbide HPC drill Weldon shank DIN 6535 HB, DLC, ⌀ h7: 4,8 mm

Version: DLC coating sp2  of the latest generation with low coefficient of friction results in outstanding chip clearance. For high-performance milling of aluminium materials. High roundness and alignment accuracy of the deep hole, thanks to 6 guide chamfers. - Recommendation: Maximum drilling depth: clamping slot length (see table) less 1.5×nominal ⌀. - Note: For process reliability when using the 12×D deep-hole drill, an initial centre drilling with No. 121068 – 121130 is necessary. - Tool material: solid carbide - Drill depth up to: 12xD - Type: W - Point angle: 135 degrees - Skaft: DIN 6535 HB to h6 - Through-coolant: Yes, with 25 bar - Norm: Manufacturer’s standard - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 78 mm - Overall length L tot : 116 mm - Shank ⌀: 6 mm - Feed f in aluminium short-chipping: 0.35 mm/rev.

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.001 kg
Thickness
0,000
Length
0,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide HPC drill Weldon shank DIN 6535 HB, DLC, ⌀ h7: 4,8 mm
Solid carbide HPC drill Weldon shank DIN 6535 HB, DLC, ⌀ h7: 4,8 mm