Solid carbide HPC drill, plain shank DIN 6535 HA, DLC, ⌀ h7: 6,7 mm

123178 6,7

Solid carbide HPC drill, plain shank DIN 6535 HA, DLC, ⌀ h7: 6,7 mm
Solid carbide HPC drill, plain shank DIN 6535 HA, DLC, ⌀ h7: 6,7 mm

Version: DLC coating sp2 of the latest generation with low coefficient of friction results in outstanding chip clearance. For high-performance milling of aluminium materials. High roundness and alignment accuracy of the deep hole, thanks to 6 guide chamfers. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Note: For process reliability when using the 12×D drill, an initial centre drilling with NC spotting drills No. 121068– 121130 is necessary. Form HB and HE are supplied at the same price as HA. Order form HB: with No. 123179. Order form HE: with No. 123178 + 129100HE. - Tool material: solid carbide - Drill depth up to: 12xD - Type: W - Point angle: 135 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: yes, with 25 bar - Norm: Manufacturer’s standard - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 108 mm - Overall length L tot : 146 mm - Shank ⌀: 8 mm - Feed f in aluminium short-chipping: 0.45 mm/rev.

Details
Description
Dimensions
150,000x12,000x12,000 mm
Weight
0.057 kg
Thickness
12,000
Length
150,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide HPC drill, plain shank DIN 6535 HA, DLC, ⌀ h7: 6,7 mm
Solid carbide HPC drill, plain shank DIN 6535 HA, DLC, ⌀ h7: 6,7 mm