Solid carbide HPC drill, plain shank DIN 6535 HA, DLC, ⌀ h7: 3,7 mm

122306 3,7

Solid carbide HPC drill, plain shank DIN 6535 HA, DLC, ⌀ h7: 3,7 mm
Solid carbide HPC drill, plain shank DIN 6535 HA, DLC, ⌀ h7: 3,7 mm

Version: DLC coating sp2 of the latest generation with low coefficient of friction results in outstanding chip clearance. For high-performance milling of aluminium materials. High alignment accuracy and roundness of the hole, thanks to 6 guide chamfers. Size 1 - 1.5 with 4 guide chamfers. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 122307. Form HE: order with No. 122306 + 129100HE. - Tool material: solid carbide - Drill depth up to: 4xD - Type: W - Point angle: 135 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: yes, with 25 bar - Norm: DIN 6537 K - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 20 mm - Overall length L tot : 62 mm - Shank ⌀: 6 mm - Feed f in aluminium short-chipping: 0.35 mm/rev.

Details
Description
Dimensions
78,000x9,000x9,000 mm
Weight
0.02 kg
Thickness
9,000
Length
78,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide HPC drill, plain shank DIN 6535 HA, DLC, ⌀ h7: 3,7 mm
Solid carbide HPC drill, plain shank DIN 6535 HA, DLC, ⌀ h7: 3,7 mm