Solid carbide HPC deep-hole drill plain shank DIN 6535 HA 30xD, TiAlN, ⌀ h7: 2,5 mm

123695 2,5

Solid carbide HPC deep-hole drill plain shank DIN 6535 HA 30xD, TiAlN, ⌀ h7: 2,5 mm
Solid carbide HPC deep-hole drill plain shank DIN 6535 HA 30xD, TiAlN, ⌀ h7: 2,5 mm

Version: Spiral fluted, with 4 guide chamfers and internal cooling channels. New generation of high performance deep hole drills in the HPC range. With 135° point angle and special h7 cutting edge tolerance for optimum generation of a deep hole. High roundness and alignment accuracy of the deep hole. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Note: For process reliability when using the 16×D deep-hole drill, an initial centre drilling with No. 121068 – 121130 or 4×D pilot drilling operation with pilot drill No. 122736 is necessary. For deep holes from 20×D, a 6×D pilot hole with pilot drill No. 122736 is absolutely essential. The generation of a pilot hole improves process reliability. See also pages 116/117. - Tool material: Solid carbide - Drill depth up to: 30xD - Point angle: 135 degrees - Skaft: DIN 6535 HA to h5 - Through-coolant: yes, with 40 bar - Machining strategy: HPC - Norm: Manufacturer’s standard - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 90 mm - Overall length L tot : 138 mm - Shank ⌀: 4 mm - Feed f in steel < 900 N/mm 2 : 0.05 mm/rev.

Details
Description
Dimensions
165,000x18,000x18,000 mm
Weight
0.028 kg
Thickness
18,000
Length
165,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide HPC deep-hole drill plain shank DIN 6535 HA 30xD, TiAlN, ⌀ h7: 2,5 mm
Solid carbide HPC deep-hole drill plain shank DIN 6535 HA 30xD, TiAlN, ⌀ h7: 2,5 mm