Solid carbide HPC deep-hole drill plain shank DIN 6535 HA 20xD, DLC, ⌀ h7: 7 mm

123590 7

Solid carbide HPC deep-hole drill plain shank DIN 6535 HA 20xD, DLC, ⌀ h7: 7 mm
Solid carbide HPC deep-hole drill plain shank DIN 6535 HA 20xD, DLC, ⌀ h7: 7 mm

Version: Spiral fluted, with 6 guide chamfers and internal cooling channels. New generation of high performance deep hole drills in the HPC range. With 135° point angle and special h7 cutting edge tolerance for optimum generation of a deep hole. High roundness and alignment accuracy of the deep hole. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Note: For process reliability when using the 16×D deep-hole drill, an initial centre drilling with No. 121068 – 121130 or 4×D pilot drilling operation with pilot drill No. 122606 is necessary. For deep holes greater than 20×D, a 6×D pilot hole with pilot drill No. 122606 is absolutely essential. The generation of a pilot hole improves the process reliability. See also pages 116/117. - Tool material: Solid carbide - Drill depth up to: 20xD - Point angle: 135 degrees - Skaft: DIN 6535 HA to h5 - Through-coolant: yes, with 40 bar - Machining strategy: HPC - Norm: Manufacturer’s standard - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 160 mm - Overall length L tot : 210 mm - Shank ⌀: 8 mm - Feed f in aluminium short-chipping: 0.25 mm/rev.

Details
Description
Dimensions
265,000x18,000x18,000 mm
Weight
0.1 kg
Thickness
18,000
Length
265,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide HPC deep-hole drill plain shank DIN 6535 HA 20xD, DLC, ⌀ h7: 7 mm
Solid carbide HPC deep-hole drill plain shank DIN 6535 HA 20xD, DLC, ⌀ h7: 7 mm