Slot drills HSS-Co8, uncoated, ⌀ e8 DC: 2 mm

191200 2

Slot drills HSS-Co8, uncoated, ⌀ e8 DC: 2 mm
Slot drills HSS-Co8, uncoated, ⌀ e8 DC: 2 mm

Version: Centre cutting teeth for plunging. Eccentric relief ground. - Note: Suitable for use as a slot drill (tolerance e8) or an end mill. 50 % higher metal removal rate than 2 flute slot drills. Larger flutes than multi-flute end mills (good for soft material). For milling keyways. - Tool material: HSS Co 8 - Norm: DIN 844 B - Type: N - Through-coolant: false - Tolerance nominal ⌀: e8 - No. of teeth Z: 3 - Helix angle: 30 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 1835 B to h6 - No. of teeth Z: 3 - Flute length L s : 7 mm - Overall length L tot : 51 mm - Shank ⌀: 6 mm - Feed f z for slot milling in steel < 750 N/mm 2 : 0.003 mm

Details
Description
Dimensions
62,000x12,000x12,000 mm
Weight
0.011 kg
Thickness
12,000
Length
62,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Slot drills HSS-Co8, uncoated, ⌀ e8 DC: 2 mm
Slot drills HSS-Co8, uncoated, ⌀ e8 DC: 2 mm