Slot drills, uncoated, ⌀ e8 DC: 20 mm

191340 20

Slot drills, uncoated, ⌀ e8 DC: 20 mm
Slot drills, uncoated, ⌀ e8 DC: 20 mm

Version: Centre cutting teeth for plunging. Eccentric relief ground. Wide, precision ground chip flutes. Extremely fine workpiece surfaces due to precisely ground cutting edges. Special rake angle for aluminium. - Note: For milling keyways. - Tool material: HSS Co 8 - Norm: DIN 844 B - Type: W - Through-coolant: false - Tolerance nominal ⌀: e8 - No. of teeth Z: 3 - Helix angle: 42 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 1835 B to h6 - No. of teeth Z: 3 - Flute length L s : 75 mm - Overall length L tot : 141 mm - Shank ⌀: 20 mm - Feed f z for slot milling in short-chipping aluminium: 0.055 mm

Details
Description
Dimensions
143,000x25,000x25,000 mm
Weight
0.264 kg
Thickness
25,000
Length
143,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Slot drills, uncoated, ⌀ e8 DC: 20 mm
Slot drills, uncoated, ⌀ e8 DC: 20 mm