Slot drill HSS-Co8, N, ⌀ e8 DC: 5,75 mm

191070 5,75

Slot drill HSS-Co8, N, ⌀ e8 DC: 5,75 mm
Slot drill HSS-Co8, N, ⌀ e8 DC: 5,75 mm

Version: Centre cutting edge geometry for plunging. Economy version. - Application: For milling keyways (slots) or pockets from the centre of the component. - Tool material: HSS Co 8 - Norm: DIN 327 D - Type: N - Tolerance nominal ⌀: e8 - Helix angle: 30 degrees - Direction of infeed: horizontal, oblique and vertical - Number of effective teeth Z (peripheral side): 2 - Flute length L s : 8 mm - Overall length L tot : 52 mm - Shank ⌀: 6 mm - Feed f z for slot milling in steel < 750 N/mm 2 : 0.005 mm

Details
Description
Dimensions
74,000x2,000x12,000 mm
Weight
0.012 kg
Thickness
12,000
Length
74,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Slot drill HSS-Co8, N, ⌀ e8 DC: 5,75 mm
Slot drill HSS-Co8, N, ⌀ e8 DC: 5,75 mm