Slot drill, W, ⌀ e8 DC: 8,5 mm

191100 8,5

Slot drill, W, ⌀ e8 DC: 8,5 mm
Slot drill, W, ⌀ e8 DC: 8,5 mm

Version: Centre cutting edge geometry for plunging. Wide, fine ground chip flutes. Exceptionally fine component surface finish - due to precisely ground cutting edges. For slots or for milling pockets from the component centre. - Note: Note! Only for use in climb milling. - Tool material: HSS Co 8 - Norm: DIN 844 B - Type: W - Tolerance nominal ⌀: e8 - Helix angle: 42 degrees - Direction of infeed: horizontal, oblique and vertical - Number of effective teeth Z (peripheral side): 2 - Flute length L s : 19 mm - Overall length L tot : 69 mm - Shank ⌀: 10 mm - Feed f z for slot milling in short-chipping aluminium: 0.02 mm

Details
Description
Dimensions
85,000x16,000x16,000 mm
Weight
0.038 kg
Thickness
16,000
Length
85,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Slot drill, W, ⌀ e8 DC: 8,5 mm
Slot drill, W, ⌀ e8 DC: 8,5 mm