Single tooth thread mill 3xD, TiAlN, M: M4

139615 M4

Single tooth thread mill 3xD, TiAlN, M: M4
Single tooth thread mill 3xD, TiAlN, M: M4

Version: Corrected thread profile for milling exact internal threads, (ensure stable clamping conditions). Very sturdy single-tooth thread mills, highly suitable especially for GRP, CRP and graphite. Also suitable for Ti-based and Ni-based alloys and hardened steels up to 58 HRC. - Advantage: Significantly less radial pressure than with multi-tooth thread mills. - Note: Single-tooth thread mill exclusively for milling internal threads. The tapping hole (and where necessary the countersinking) has to be prepared beforehand! Because of the tooth profile only the thread nominal ⌀ (= size) with the corresponding thread pitch (see table) may be generated. - Thread type: M - Thread type: M-LH - Flank angle: 60 degrees - Tool material: Solid carbide - Thread standard: DIN 13 - Skaft: DIN 6535 HA with h6 - Through-coolant: false - No. of teeth Z: 3 - Thread pitch: 0.7 mm - Hole ⌀ d 1 : 3.15 mm - maximum insertion depth l 1 : 12 mm - Shank length L s : 28 mm - Overall length L tot : 44 mm - Shank ⌀: 4 mm

Details
Description
Dimensions
63,000x13,000x10,000 mm
Weight
0.008 kg
Thickness
10,000
Length
63,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Single tooth thread mill 3xD, TiAlN, M: M4
Single tooth thread mill 3xD, TiAlN, M: M4