Side milling cutter Solid carbide HPC, TiAlN, ⌀xwidth ± 0.1xk11: 100X8 mm

185010 100X8

Side milling cutter Solid carbide HPC, TiAlN, ⌀xwidth ± 0.1xk11: 100X8 mm
Side milling cutter Solid carbide HPC, TiAlN, ⌀xwidth ± 0.1xk11: 100X8 mm
Side milling cutter Solid carbide HPC, TiAlN, ⌀xwidth ± 0.1xk11: 100X8 mm
Side milling cutter Solid carbide HPC, TiAlN, ⌀xwidth ± 0.1xk11: 100X8 mm

Version: Precision solid carbide side milling cutters in the HPC machining range. Use as a set: Cutters with the same ⌀ and same number of teeth can be combined as a set and adjusted to the required width. Since the cutters have no raised bore collar, the staggered teeth mesh with each other. 2-piece sets are particularly economical. By reversing the side milling cutters, both side edges of each cutter can be used. - Note: Do not clamp the cutters in a set without a sufficiently thick arbor spacer ring, otherwise the cutters will be damaged.See Group 30 for suitable arbor spacer rings.Slots milled from solid: fz for ae = 0.1×D. - Tool material: Solid carbide - Norm: DIN 885 A - Type: N - Tolerance nominal ⌀: ± 0.1 - Cutting width a e for milling operation: Full slot cutting depth 1xD - Machining strategy: HPC - Bore ⌀ H6 d 1 : 27 mm - No. of teeth Z: 18 - Collar thickness b ±0.1: 5 mm - Collar ⌀ d 2 ±1: 60 mm - Tooth height Zh: 20 mm - Capability of combining 2 cutters of the same width cutter A/B: 8 mm

Details
Description
Dimensions
117,000x110,000x32,000 mm
Weight
0.51 kg
Thickness
32,000
Length
117,000
Import Code Number
82077090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Side milling cutter Solid carbide HPC, TiAlN, ⌀xwidth ± 0.1xk11: 100X8 mm
Side milling cutter Solid carbide HPC, TiAlN, ⌀xwidth ± 0.1xk11: 100X8 mm
Side milling cutter Solid carbide HPC, TiAlN, ⌀xwidth ± 0.1xk11: 100X8 mm
Side milling cutter Solid carbide HPC, TiAlN, ⌀xwidth ± 0.1xk11: 100X8 mm