Side milling cutter HSS-Co5, uncoated, ⌀xwidth ± 0.1xk11: 80X2,5 mm

185005 80X2,5

Side milling cutter HSS-Co5, uncoated, ⌀xwidth ± 0.1xk11: 80X2,5 mm
Side milling cutter HSS-Co5, uncoated, ⌀xwidth ± 0.1xk11: 80X2,5 mm
Side milling cutter HSS-Co5, uncoated, ⌀xwidth ± 0.1xk11: 80X2,5 mm
Side milling cutter HSS-Co5, uncoated, ⌀xwidth ± 0.1xk11: 80X2,5 mm

Version: Side milling cutter similar to DIN 885-A. Pairs of milling cutters: Cutters with the same ⌀ and same number of teeth can be combined as a set and adjusted to the required width. Since the cutters have no raised bore collar, the staggered teeth mesh with each other. 2-piece sets are particularly economical. By reversing the side milling cutters, both side edges of each cutter can be used. - Note: Do not clamp the cutters in a set without a sufficiently thick arbor spacer ring, otherwise the cutters will be damaged.See Group 30 for suitable arbor spacer rings. Cutters are manufactured with external ⌀ to a tolerance ± 0.1 mm When using 2 cutters as a set and higher precision is required, the cutters must be ground as a set. Slots milled from solid: fz for ae = 0.1×D. - Tool material: HSS Co 5 - Norm: DIN 885 A - Type: N - Tolerance nominal ⌀: ± 0.1 - Cutting width a e for milling operation: Full slot cutting depth 1xD - Through-coolant: false - Bore ⌀ H6 d 1 : 27 mm - No. of teeth Z: 22 - Collar thickness b ±0.1: 1.8 mm - Collar ⌀ d 2 ±1: 50 mm - Tooth height Zh: 15 mm - Capability of combining 2 cutters of the same width cutter A/B: 2.5 mm

Details
Description
Dimensions
105,000x96,000x20,000 mm
Weight
0.088 kg
Thickness
20,000
Length
105,000
Import Code Number
82077090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Side milling cutter HSS-Co5, uncoated, ⌀xwidth ± 0.1xk11: 80X2,5 mm
Side milling cutter HSS-Co5, uncoated, ⌀xwidth ± 0.1xk11: 80X2,5 mm
Side milling cutter HSS-Co5, uncoated, ⌀xwidth ± 0.1xk11: 80X2,5 mm
Side milling cutter HSS-Co5, uncoated, ⌀xwidth ± 0.1xk11: 80X2,5 mm