Side milling cutter, uncoated, ⌀xwidth js16xk11: 63X12 mm

185820 63X12

Side milling cutter, uncoated, ⌀xwidth js16xk11: 63X12 mm
Side milling cutter, uncoated, ⌀xwidth js16xk11: 63X12 mm

Version: Staggered teeth with collar and keyway. - Application: For slotting or cutting-off when the side faces of the component must have an accurate and clean surface. - Note: fz for ae = 0.1×D. - Tool material: HSS Co 5 - Norm: DIN 885 A - Milling profile: staggered teeth - Type: N - Tolerance nominal ⌀: js16 - Through-coolant: false - Bore ⌀ H7: 22 mm - No. of teeth Z: 14 - Feed f z in steel < 750 N/mm 2 : 0.05 mm

Details
Description
Dimensions
76,000x80,000x18,000 mm
Weight
0.177 kg
Thickness
18,000
Length
76,000
Import Code Number
82077037
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Side milling cutter, uncoated, ⌀xwidth js16xk11: 63X12 mm
Side milling cutter, uncoated, ⌀xwidth js16xk11: 63X12 mm