Sheet metal case empty for thread cutting set, for metric threads: M3-12

145600 M3-12

Sheet metal case empty for thread cutting set, for metric threads: M3-12
Sheet metal case empty for thread cutting set, for metric threads: M3-12

Version: Strong sheet metal case with carrying handle and 2 offset catches. Each tool can be securely retained in its own holder and is easy to locate. The taps are raised up vertically when the lid is opened.

Details
Description
Dimensions
435,000x210,000x57,000 mm
Weight
2.187 kg
Thickness
57,000
Length
435,000
Import Code Number
73269098
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Sheet metal case empty for thread cutting set, for metric threads: M3-12
Sheet metal case empty for thread cutting set, for metric threads: M3-12