Roughing shell end mill NR, TiN, ⌀xwidth js16: 40X32 mm

182220 40X32

Roughing shell end mill NR, TiN, ⌀xwidth js16: 40X32 mm
Roughing shell end mill NR, TiN, ⌀xwidth js16: 40X32 mm

Version: Relief ground profile. Roughing end mill with round knuckle profile. - Note: fz for ap = 0.2×D. - Tool material: HSS Co 5 - Norm: DIN 1880 T1 - Milling profile: NR - Tolerance nominal ⌀: js16 - Shell end mill arbor: With drive keyway - Helix angle: 27 degrees - Bore ⌀ H7: 16 mm - No. of teeth Z: 6 - Feed f z for side milling in steel < 900 N/mm 2 : 0.065 mm

Details
Description
Dimensions
51,000x51,000x53,000 mm
Weight
0.152 kg
Thickness
53,000
Length
51,000
Import Code Number
82077037
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Roughing shell end mill NR, TiN, ⌀xwidth js16: 40X32 mm
Roughing shell end mill NR, TiN, ⌀xwidth js16: 40X32 mm