Roughing end mill with internal cooling, TiAlN, ⌀ k12 DC: 10 mm

192910 10

Roughing end mill with internal cooling, TiAlN, ⌀ k12 DC: 10 mm
Roughing end mill with internal cooling, TiAlN, ⌀ k12 DC: 10 mm

Version: Relief ground fine pitch knuckle form profile. Centre cutting edge geometry for plunging. For the most demanding metal removal rates. - Advantage: The coolant is fed directly to the cutting edges, resulting in longer tool life and complete chip clearance. - Tool material: HSS PM - Norm: DIN 844 - Milling profile: HR - Spacing of the milling cutter's cutting edges: unequal spacing - Through-coolant: true - Tolerance nominal ⌀: k12 - No. of teeth Z: 4 - Helix angle: 30 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 1835 B to h6 - No. of teeth Z: 4 - Flute length L s : 22 mm - Overall length L tot : 72 mm - Shank ⌀: 10 mm - Corner chamfer width at 45°: 0.5 mm - Feed f z for slot milling in steel < 1100 N/mm 2 : 0.019 mm

Details
Description
Dimensions
19,000x9,000x12,000 mm
Weight
0.039 kg
Thickness
12,000
Length
19,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Roughing end mill with internal cooling, TiAlN, ⌀ k12 DC: 10 mm
Roughing end mill with internal cooling, TiAlN, ⌀ k12 DC: 10 mm