Roughing end mill HSS-PM, TiAlN, ⌀ DC: 25 mm

192890 25

Roughing end mill HSS-PM, TiAlN, ⌀ DC: 25 mm
Roughing end mill HSS-PM, TiAlN, ⌀ DC: 25 mm

Version: Relief ground fine pitch knuckle form profile. Centre cutting teeth for plunging. Economy version. - Tool material: HSS PM - Norm: DIN 844 - Milling profile: HR - Through-coolant: false - Tolerance nominal ⌀: k12 - No. of teeth Z: 5 - Helix angle: 30 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 1835 B to h6 - No. of teeth Z: 5 - Flute length L s : 45 mm - Overall length L tot : 121 mm - Shank ⌀: 25 mm - Corner chamfer width at 45°: 0.3 mm - Feed f z for slot milling in steel < 900 N/mm 2 : 0.038 mm

Details
Description
Dimensions
121,000x30,000x30,000 mm
Weight
0.405 kg
Thickness
30,000
Length
121,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Roughing end mill HSS-PM, TiAlN, ⌀ DC: 25 mm
Roughing end mill HSS-PM, TiAlN, ⌀ DC: 25 mm