Roughing end mill HSS-PM, TiAlN, ⌀ DC: 12/4 mm

192860 12/4

Roughing end mill HSS-PM, TiAlN, ⌀ DC: 12/4 mm
Roughing end mill HSS-PM, TiAlN, ⌀ DC: 12/4 mm

Version: Relief ground fine pitch knuckle form profile. Centre cutting teeth for plunging. Size 6M to 25M − MID mills: Dimensions to manufacturer’s standard,which is between DIN 844 stub and DIN 844 long. - Tool material: HSS PM - Norm: DIN 844 - Milling profile: HR - Through-coolant: false - Tolerance nominal ⌀: ±0.12 - No. of teeth Z: 4 - Helix angle: 30 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 1835 B to h6 - No. of teeth Z: 4 - Flute length L s : 26 mm - Overhang L 4 incl. recess: 37 mm - Recess ⌀ D 4 : 11.5 mm - Overall length L tot : 83 mm - Shank ⌀: 12 mm

Details
Description
Dimensions
96,000x18,000x17,000 mm
Weight
0.077 kg
Thickness
17,000
Length
96,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Roughing end mill HSS-PM, TiAlN, ⌀ DC: 12/4 mm
Roughing end mill HSS-PM, TiAlN, ⌀ DC: 12/4 mm