Roughing end mill HSS-Co8, uncoated, ⌀ js14 DC: 16 mm

192520 16

Roughing end mill HSS-Co8, uncoated, ⌀ js14 DC: 16 mm
Roughing end mill HSS-Co8, uncoated, ⌀ js14 DC: 16 mm

Version: Relief ground knuckle form profile. Centre cutting teeth for plunging.Wide, precision ground chip flutes.Special chip angle for aluminium and non-ferrous metals. - Advantage: Suitable for high machining volumes due to the large flutes. - Tool material: HSS Co 8 - Norm: DIN 844 B - Milling profile: WR - Through-coolant: false - Tolerance nominal ⌀: js14 - No. of teeth Z: 3 - Helix angle: 36 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 1835 B to h6 - No. of teeth Z: 3 - Flute length L s : 63 mm - Overall length L tot : 123 mm - Shank ⌀: 16 mm - Corner chamfer width at 45°: 0.5 mm - Feed f z for slot milling in short-chipping aluminium: 0.05 mm

Details
Description
Dimensions
128,000x23,000x23,000 mm
Weight
0.15 kg
Thickness
23,000
Length
128,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Roughing end mill HSS-Co8, uncoated, ⌀ js14 DC: 16 mm
Roughing end mill HSS-Co8, uncoated, ⌀ js14 DC: 16 mm