Pro Steel solid carbide torus cutter HPC, TiAlN, ⌀ DC / RS1: 10/1,0 mm
206357 10/1,0
Version: Tolerance: Corner radius RS1 = ±0.03 mm. Dimensions to DIN 6527 and 38° flutes. - Advantage: HPC milling cutters will with various corner radii for all radial transitions. Optimised flute form, eccentric relief ground, wide chip space. - Tool material: solid carbide - Norm: DIN 6527 - Type: N - Tolerance nominal ⌀: 0 / -0.03 - Helix angle characteristic: unequal spacing - Spacing of the milling cutter's cutting edges: unequal spacing - No. of teeth Z: 4 - Helix angle: 38 degrees - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 4 - Flute length L s : 22 mm - Corner radius RS 1 : 1 mm - Overhang L 4 incl. recess: 32 mm - Recess ⌀ D 4 : 9.5 mm - Overall length L tot : 72 mm
Details and Specifications
- Details
- Description
- Dimensions
- 90,000x17,000x17,000 mm
- Weight
- 0.075 kg
- Thickness
- 17,000
- Length
- 90,000
- Import Code Number
- 82077031
- Package Quantity
- 1
- Manufacturer
- HOLEX
If you want to buy this product or to receive more information please log in