Pro Steel solid carbide roughing end mill HPC, TiAlN, ⌀ DC: 7,7 mm

202414 7,7

Pro Steel solid carbide roughing end mill HPC, TiAlN, ⌀ DC: 7,7 mm
Pro Steel solid carbide roughing end mill HPC, TiAlN, ⌀ DC: 7,7 mm

Version: For roughing and finishing. Up to 1×D into solid material at very high feed rates with smooth cutting action. - Advantage: Optimised flute form, eccentric relief ground, wide chip space. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Helix angle characteristic: unequal spacing - Spacing of the milling cutter's cutting edges: unequal spacing - Cutting width a e for milling operation: 0.4xD for side milling - Tolerance nominal ⌀: 0 / -0.03 - No. of teeth Z: 3 - Helix angle: 45 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 3 - Flute length L s : 19 mm - Overhang L 4 incl. recess: 27 mm - Recess ⌀ D 4 : 7.2 mm - Overall length L tot : 63 mm - Shank ⌀: 8 mm

Details
Description
Dimensions
80,000x13,000x13,000 mm
Weight
0.041 kg
Thickness
13,000
Length
80,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Pro Steel solid carbide roughing end mill HPC, TiAlN, ⌀ DC: 7,7 mm
Pro Steel solid carbide roughing end mill HPC, TiAlN, ⌀ DC: 7,7 mm