Precision countersinks with unequal spacing with 3 drive flats 60°, TiAlN, Outer ⌀: 6,3 mm

150817 6,3

Precision countersinks with unequal spacing with 3 drive flats 60°, TiAlN, Outer ⌀: 6,3 mm
Precision countersinks with unequal spacing with 3 drive flats 60°, TiAlN, Outer ⌀: 6,3 mm
Precision countersinks with unequal spacing with 3 drive flats 60°, TiAlN, Outer ⌀: 6,3 mm
Precision countersinks with unequal spacing with 3 drive flats 60°, TiAlN, Outer ⌀: 6,3 mm

Version: High-precision 60° countersink with unequal spacing. Special geometry with extremely unequal spacing and matching cutting edge preparation. Radially relief ground. Flutes ground from solid. Newly developed special TiAlN coating for long service life. Three drive flats on the shank for use in a 3-jaw chuck. - Advantage: Very smooth cutting throughout the entire countersinking operation. Chatter-free running for perfect results and optimum tool service life. - Application: High-precision countersinks for production of exactly round 60° countersunk surfaces. - Countersink tip angle: 60 degrees - Tool material: HSS - Spacing of the countersink cutting edges: unequal spacing - Norm: DIN 334 - Skaft: Three clamping flats to h9 - Through-coolant: false - Number of cutting edges Z: 3 - Number of cutting edges Z: 3 - smallest countersink ⌀ for holes from: 1.6 mm - Overall length L tot : 45 mm - Shank ⌀: 5 mm - Feed f in steel < 500 N/mm 2 : 0.1 mm/rev.

Details
Description
Dimensions
80,000x10,000x10,000 mm
Weight
0.008 kg
Thickness
10,000
Length
80,000
Import Code Number
82079091
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Precision countersinks with unequal spacing with 3 drive flats 60°, TiAlN, Outer ⌀: 6,3 mm
Precision countersinks with unequal spacing with 3 drive flats 60°, TiAlN, Outer ⌀: 6,3 mm
Precision countersinks with unequal spacing with 3 drive flats 60°, TiAlN, Outer ⌀: 6,3 mm
Precision countersinks with unequal spacing with 3 drive flats 60°, TiAlN, Outer ⌀: 6,3 mm