Precision countersink set, long No. 150377 in a case 90°, TiAlN, Number of countersinks: 6

150375 6

Precision countersink set, long No. 150377 in a case 90°, TiAlN, Number of countersinks: 6
Precision countersink set, long No. 150377 in a case 90°, TiAlN, Number of countersinks: 6
Precision countersink set, long No. 150377 in a case 90°, TiAlN, Number of countersinks: 6
Precision countersink set, long No. 150377 in a case 90°, TiAlN, Number of countersinks: 6

Version: Handy for assembly and workshop use. Precision countersink 150377, with long shank. - Application: High-precision countersinks for production of exactly round 90° countersunk surfaces. - Content: - 1 pc. each countersink: Size 6.3; 8.3; 10.4; 12.4; 16.5; 20.5 - Supplied with: 6-piece countersink set in a case. - Countersink tip angle: 90 degrees - Tool material: HSS - Spacing of the countersink cutting edges: unequal spacing - Norm: Manufacturer’s standard - Skaft: Parallel shank to h9 - Number of cutting edges Z: 3

Details
Description
Dimensions
143,000x102,000x43,000 mm
Weight
0.402 kg
Thickness
43,000
Length
143,000
Import Code Number
82079091
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Precision countersink set, long No. 150377 in a case 90°, TiAlN, Number of countersinks: 6
Precision countersink set, long No. 150377 in a case 90°, TiAlN, Number of countersinks: 6
Precision countersink set, long No. 150377 in a case 90°, TiAlN, Number of countersinks: 6
Precision countersink set, long No. 150377 in a case 90°, TiAlN, Number of countersinks: 6