Power saw blade for Kasto, bimetal, Length L / TPI: 575/4

171250 575/4

Power saw blade for Kasto, bimetal, Length L / TPI: 575/4
Power saw blade for Kasto, bimetal, Length L / TPI: 575/4

Version: BAHCO Bimetall − a strip of HSS teeth welded to a flexible blade body of special steel using electron beam welding in a vacuum. In this way the saw blades are extremely hard at the tooth tips, but have enormous flexibility and are unbreakable even at high feed rates. - Note: Especially for Kasto machines (clamping holes offset from 38 mm blade width). Important: The instructions included with the saw blades must be followed in all details. - Width: 50 mm - Thickness: 2.5 mm - Clamping hole ⌀: 10.5 mm

Details
Description
Dimensions
620,000x60,000x2,000 mm
Weight
0.58 kg
Thickness
2,000
Length
620,000
Import Code Number
82029100
Package Quantity
10
Manufacturer
BAHCO
If you want to buy this product or to receive more information please log in
Power saw blade for Kasto, bimetal, Length L / TPI: 575/4
Power saw blade for Kasto, bimetal, Length L / TPI: 575/4