Power saw blade, Co-Bi3, Length L / TPI: 450/8

171550 450/8

Power saw blade, Co-Bi3, Length L / TPI: 450/8
Power saw blade, Co-Bi3, Length L / TPI: 450/8

Version: KOMET bimetal − tooth tips of HSS-M3 and blade body of spring steel. For high cutting performance and feed rates. Unbreakable for maximum safety at the workplace. - Note: KOMET HSS saw blades: Other versions such as VP 7 (7° rake angle, variable pitch teeth) and P 13 (13° rake angle − especially for stainless steels) available on request on short delivery times. - Width: 38 mm - Thickness: 2 mm - Clamping hole ⌀: 10.5 mm

Details
Description
Dimensions
485,000x35,000x4,000 mm
Weight
0.259 kg
Thickness
4,000
Length
485,000
Import Code Number
82029100
Package Quantity
10
Manufacturer
WITTMANN-KOMET
If you want to buy this product or to receive more information please log in
Power saw blade, Co-Bi3, Length L / TPI: 450/8
Power saw blade, Co-Bi3, Length L / TPI: 450/8