Plain shank thread mill 2xD, TiAlN, Mxpitch: 20X1,5

139680 20X1,5

Plain shank thread mill 2xD, TiAlN, Mxpitch: 20X1,5
Plain shank thread mill 2xD, TiAlN, Mxpitch: 20X1,5

Version: Corrected thread profile for milling exact internal fine threads (ensure stable clamping conditions). - Internal coolant feed. - Thread type: MF - Thread type: MF-LH - Flank angle: 60 degrees - Tool material: Solid carbide - Thread standard: DIN 13 - Skaft: DIN 6535 HA with h6 - Through-coolant: Yes - No. of teeth Z: 4 - Thread pitch: 1.5 mm - Hole ⌀ d 1 : 15.95 mm - maximum insertion depth l 1 : 41.2 mm - Shank length L s : 48 mm - Overall length L tot : 90 mm - Shank ⌀: 16 mm

Details
Description
Dimensions
105,000x25,000x25,000 mm
Weight
0.2 kg
Thickness
25,000
Length
105,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Plain shank thread mill 2xD, TiAlN, Mxpitch: 20X1,5
Plain shank thread mill 2xD, TiAlN, Mxpitch: 20X1,5