Pin vice, Capacity □: 1-2 mm

149160 1-2

Pin vice, Capacity □: 1-2 mm
Pin vice, Capacity □: 1-2 mm

Version: Serrated brass handle, nickel-plated. - With one collet. - Capacity □: 1 - 2 mm - Overall length: 74 mm

Details
Description
Dimensions
75,000x10,000x10,000 mm
Weight
0.011 kg
Thickness
10,000
Length
75,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Pin vice, Capacity □: 1-2 mm
Pin vice, Capacity □: 1-2 mm