NC spotting drill HSS-E-PM 90° N, uncoated, ⌀ h6: 20 mm

112010 20

NC spotting drill HSS-E-PM 90° N, uncoated, ⌀ h6: 20 mm
NC spotting drill HSS-E-PM 90° N, uncoated, ⌀ h6: 20 mm

Version: ≥ ⌀ 6 mm with drive flat to DIN 1835-B. Precision centred ground point with thin chisel edge - gives easy spot drilling and high accuracy of the centre hole form. Very sturdy due to short flutes. High-performance NC spotting drill. Tool substrate made of sintered powder metallurgy for applications demanding high standards of tool life and accurate centring. Very good wear resistance in stainless steels. - Note: Use speed for the actual hole ⌀ (not necessarily the speed for the drill outer ⌀). - Tool material: HSS E PM - Norm: Manufacturer’s standard - Type: N - Tolerance nominal ⌀: h6 - Point angle: 90 degrees - Through-coolant: false - Skaft: DIN 1835 B to h6 - Flute length: 40 mm - Overall length L tot : 131 mm - Shank ⌀: 20 mm - Feed f in steel < 900 N/mm 2 : 0.07 mm/rev.

Details
Description
Dimensions
135,000x25,000x25,000 mm
Weight
0.293 kg
Thickness
25,000
Length
135,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
NC spotting drill HSS-E-PM 90° N, uncoated, ⌀ h6: 20 mm
NC spotting drill HSS-E-PM 90° N, uncoated, ⌀ h6: 20 mm