NC spotting drill HSS-E 90° N, TiAlN, ⌀ h6: 6 mm

112100 6

NC spotting drill HSS-E 90° N, TiAlN, ⌀ h6: 6 mm
NC spotting drill HSS-E 90° N, TiAlN, ⌀ h6: 6 mm

Version: Centred point grinding with thin chisel edge - gives easy spot drilling and high accuracy of the centre hole form. Very sturdy due to short flutes. Precision centred ground point with thin chisel edge - gives easy spot drilling and high accuracy of the centre hole form. Very sturdy due to short flutes. - Note: Use speed for the actual hole ⌀ (not necessarily the speed for the drill outer ⌀). - Tool material: HSS E - Norm: Manufacturer’s standard - Type: N - Tolerance nominal ⌀: h6 - Point angle: 90 degrees - Through-coolant: false - Skaft: DIN 1835 B to h6 - Flute length: 20 mm - Overall length L tot : 140 mm - Shank ⌀: 6 mm - Feed f in steel < 900 N/mm 2 : 0.05 mm/rev.

Details
Description
Dimensions
145,000x13,000x13,000 mm
Weight
0.034 kg
Thickness
13,000
Length
145,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
NC spotting drill HSS-E 90° N, TiAlN, ⌀ h6: 6 mm
NC spotting drill HSS-E 90° N, TiAlN, ⌀ h6: 6 mm