NC spotting drill HSS-E 142° N, uncoated, ⌀ h6: 16 mm

112120 16

NC spotting drill HSS-E 142° N, uncoated, ⌀ h6: 16 mm
NC spotting drill HSS-E 142° N, uncoated, ⌀ h6: 16 mm

Version: ≥ ⌀ 6 mm with drive flat to DIN 1835-B. Precision centred ground point with thin chisel edge - gives easy spot drilling and high accuracy of the centre hole form. Very sturdy due to short flutes. - Callout: Tip angle for spotting drills the same as for standard drills NC spotting drill for quick spot-facing by means of short drill travel - Application: Point angle 142° so that the cutting edges of the following drill engage easily. - Note: Use speed for the actual hole ⌀ (not necessarily the speed for the drill outer ⌀). - Tool material: HSS E - Norm: Manufacturer’s standard - Type: N - Tolerance nominal ⌀: h6 - Point angle: 142 degrees - Through-coolant: false - Skaft: DIN 1835 B to h6 - Flute length: 35 mm - Overall length L tot : 115 mm - Shank ⌀: 16 mm - Feed f in steel < 900 N/mm 2 : 0.06 mm/rev.

Details
Description
Dimensions
126,000x25,000x25,000 mm
Weight
0.171 kg
Thickness
25,000
Length
126,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
NC spotting drill HSS-E 142° N, uncoated, ⌀ h6: 16 mm
NC spotting drill HSS-E 142° N, uncoated, ⌀ h6: 16 mm