NC reamer H7, uncoated, Nominal ⌀: 11,5 mm

162900 11,5

NC reamer H7, uncoated, Nominal ⌀: 11,5 mm
NC reamer H7, uncoated, Nominal ⌀: 11,5 mm

Version: Version suitable for NC similar to DIN 212 with straight shank ⌀ for standard chucking especially in hydraulic chucks or high precision collet chucks. For highest concentricity and process reliability. No need to order special collets. With long flutes and left-hand helix. ≤ ⌀ size 1.7 with 3 teeth; ≥ ⌀ size 1.8 even number of teeth and irregular spacing. ≤ ⌀ size 3.7 both ends with centre points; ≥ ⌀ size 3.8 both ends with centre holes. Reamer manufacturing tolerance to DIN 1420 for H7 hole tolerance. - Note: For reamers in 1/100 sizes see No. 162902. For reamers with diameters and fits to specification see No. 162951 - Tool material: HSS E - Norm: Manufacturer’s standard - Through-coolant: false - Skaft: DIN 1835 A to h6 - Application for type of drilling: for through holes - Tolerance: H7 - Number of cutting edges Z: 6 - Tolerance: H7 - Overhang L A : 101 mm - Overall length L tot : 142 mm - Number of cutting edges Z: 6 - Shank ⌀: 10 mm - Feed f in steel < 750 N/mm 2 : 0.15 mm/rev.

Details
Description
Dimensions
142,000x15,000x15,000 mm
Weight
0.089 kg
Thickness
15,000
Length
142,000
Import Code Number
82076030
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
NC reamer H7, uncoated, Nominal ⌀: 11,5 mm
NC reamer H7, uncoated, Nominal ⌀: 11,5 mm