NC reamer, uncoated, Nominal ⌀: 11,99 mm
162902 11,99
Version: Reamers such as 162900, but in 1/100 sizes. Version suitable for NC similar to DIN 212 with straight shank ⌀ for standard chucking especially in hydraulic chucks or high precision collet chucks. For highest concentricity and process reliability. No need to order special collets. With long flutes and left-hand helix. Reamer manufacturing tolerances: ≤ ⌀ 5.50 mm: 0 / +0.004 mm > ⌀ 5.50 mm: 0 / +0.005 mm Ordering example: Desired ⌀ 6.24 mm - Ordering particulars: Item number 162902 6.24. A reamer with 6.24 mm in tolerance 0 / +0.005 mm is delivered. Delivery time ex stock if available or a short lead time. The diameter necessary for the desired fit can be seen from the table below (page 244). Often one reamer also covers further fits, since the tolerance bands overlap. - Note: Reamers in whole number sizes and 1/10 sizes for H7 fit see No. 162900. For reamers with diameters and fits to specification see No. 162951. - Tool material: HSS E - Norm: Manufacturer’s standard - Through-coolant: false - Skaft: DIN 1835 A to h6 - Application for type of drilling: for through holes - Tolerance: 0 / 0,005 - Number of cutting edges Z: 6 - Tolerance: 0 / 0,005 - Overhang L A : 109 mm - Overall length L tot : 151 mm - Number of cutting edges Z: 6 - Shank ⌀: 10 mm - Feed f in steel < 750 N/mm 2 : 0.15 mm/rev.
Details and Specifications
- Details
- Description
- Dimensions
- 155,000x15,000x15,000 mm
- Weight
- 0.088 kg
- Thickness
- 15,000
- Length
- 155,000
- Import Code Number
- 82076030
- Package Quantity
- 1
- Manufacturer
- GARANT