NC reamer, uncoated, Nominal ⌀: 10,24 mm

162902 10,24

NC reamer, uncoated, Nominal ⌀: 10,24 mm
NC reamer, uncoated, Nominal ⌀: 10,24 mm

Version: Reamers such as 162900, but in 1/100 sizes. Version suitable for NC similar to DIN 212 with straight shank ⌀ for standard chucking especially in hydraulic chucks or high precision collet chucks. For highest concentricity and process reliability. No need to order special collets. With long flutes and left-hand helix. Reamer manufacturing tolerances: ≤ ⌀ 5.50 mm: 0 / +0.004 mm > ⌀ 5.50 mm: 0 / +0.005 mm Ordering example: Desired ⌀ 6.24 mm - Ordering particulars: Item number 162902 6.24. A reamer with 6.24 mm in tolerance 0 / +0.005 mm is delivered. Delivery time ex stock if available or a short lead time. The diameter necessary for the desired fit can be seen from the table below (page 244). Often one reamer also covers further fits, since the tolerance bands overlap. - Note: Reamers in whole number sizes and 1/10 sizes for H7 fit see No. 162900. For reamers with diameters and fits to specification see No. 162951. - Tool material: HSS E - Norm: Manufacturer’s standard - Through-coolant: false - Skaft: DIN 1835 A to h6 - Application for type of drilling: for through holes - Tolerance: 0 / 0,005 - Number of cutting edges Z: 6 - Tolerance: 0 / 0,005 - Overhang L A : 91 mm - Overall length L tot : 133 mm - Number of cutting edges Z: 6 - Shank ⌀: 10 mm - Feed f in steel < 750 N/mm 2 : 0.14 mm/rev.

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.069 kg
Thickness
0,000
Length
0,000
Import Code Number
82076030
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
NC reamer, uncoated, Nominal ⌀: 10,24 mm
NC reamer, uncoated, Nominal ⌀: 10,24 mm