Mini burr Z9 very coarse (NF/Alu), Carbide, Type: A0313

546908 A0313

Mini burr Z9 very coarse (NF/Alu), Carbide, Type: A0313
Mini burr Z9 very coarse (NF/Alu), Carbide, Type: A0313
Mini burr Z9 very coarse (NF/Alu), Carbide, Type: A0313
Mini burr Z9 very coarse (NF/Alu), Carbide, Type: A0313

Version: GARANT burrs are manufactured from highest quality carbide with high wear-resistance and maximum cutting edge strength, using only the latest CNC machines. Steel shanks are used when the head diameter is larger than the shank diameter, otherwise they are made from solid carbide. Carbide mini burr with shank ⌀ 3 mm. - Application: Suitable for use with power tools and industrial robots, on almost all materials. For deburring, edge breaking, cleaning, weld and surface preparation. - Shank ⌀: 3 mm - Tooth type abbreviation: Z9 - Shape description: Cylindrical - Head ⌀: 3 mm - Head length: 13 mm - Overall length: 40 mm

Details
Description
Dimensions
77,000x5,000x12,000 mm
Weight
0.006 kg
Thickness
12,000
Length
77,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Mini burr Z9 very coarse (NF/Alu), Carbide, Type: A0313
Mini burr Z9 very coarse (NF/Alu), Carbide, Type: A0313
Mini burr Z9 very coarse (NF/Alu), Carbide, Type: A0313
Mini burr Z9 very coarse (NF/Alu), Carbide, Type: A0313