Mini burr Z7 - medium, diamond cut, Carbide, Type: AS0313

546900 AS0313

Mini burr Z7 - medium, diamond cut, Carbide, Type: AS0313
Mini burr Z7 - medium, diamond cut, Carbide, Type: AS0313
Mini burr Z7 - medium, diamond cut, Carbide, Type: AS0313
Mini burr Z7 - medium, diamond cut, Carbide, Type: AS0313
Mini burr Z7 - medium, diamond cut, Carbide, Type: AS0313
Mini burr Z7 - medium, diamond cut, Carbide, Type: AS0313

Version: GARANT burrs are manufactured from high performance carbide grades with high wear resistance and maximum cutting edge strength, using only the latest CNC machines. Steel shanks are used when the head diameter is larger than the shank diameter, otherwise they are made from solid carbide. Carbide mini burr with shank ⌀ 3 mm. - Cylindrical shape AS (ZYAS), with end cut. - Application: Suitable for use with power tools and industrial robots, on almost all materials. For deburring, edge breaking, cleaning, weld and surface preparation. - Shank ⌀: 3 mm - Tooth type abbreviation: Z7 - Shape description: Cylindrical with end cut - Head ⌀: 3 mm - Head length: 13 mm - Overall length: 43 mm

Details
Description
Dimensions
80,000x12,000x12,000 mm
Weight
0.006 kg
Thickness
12,000
Length
80,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Mini burr Z7 - medium, diamond cut, Carbide, Type: AS0313
Mini burr Z7 - medium, diamond cut, Carbide, Type: AS0313
Mini burr Z7 - medium, diamond cut, Carbide, Type: AS0313
Mini burr Z7 - medium, diamond cut, Carbide, Type: AS0313
Mini burr Z7 - medium, diamond cut, Carbide, Type: AS0313
Mini burr Z7 - medium, diamond cut, Carbide, Type: AS0313