Milling cutter HSS-Co8, TiAlN, ⌀ k10 DC: 8 mm

191590 8

Milling cutter HSS-Co8, TiAlN, ⌀ k10 DC: 8 mm
Milling cutter HSS-Co8, TiAlN, ⌀ k10 DC: 8 mm

Version: Multi-flute end mill. Eccentric relief ground. Economy version. - Tool material: HSS Co 8 - Norm: DIN 844 B - Type: N - Through-coolant: false - Tolerance nominal ⌀: k10 - No. of teeth Z: 4 - Helix angle: 30-40 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 1835 B to h6 - No. of teeth Z: 4 - Flute length L s : 19 mm - Overall length L tot : 69 mm - Shank ⌀: 10 mm - Feed f z for slot milling in steel < 750 N/mm 2 : 0.01 mm

Details
Description
Dimensions
74,000x12,000x12,000 mm
Weight
0.036 kg
Thickness
12,000
Length
74,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Milling cutter HSS-Co8, TiAlN, ⌀ k10 DC: 8 mm
Milling cutter HSS-Co8, TiAlN, ⌀ k10 DC: 8 mm