Metal circular saw blade fine, uncoated, ⌀xthickness: 40X0,6 mm

175000 40X0,6

Metal circular saw blade fine, uncoated, ⌀xthickness: 40X0,6 mm
Metal circular saw blade fine, uncoated, ⌀xthickness: 40X0,6 mm
Metal circular saw blade fine, uncoated, ⌀xthickness: 40X0,6 mm
Metal circular saw blade fine, uncoated, ⌀xthickness: 40X0,6 mm

Version: DIN 1837 A fine-toothed with raked teeth form A. Straight teeth with relatively small indentations. All blades are hollow ground to give side clearance. All sizes with 200 mm ⌀ and very thin blades have a bore collar for stabilisation. Accuracy, tooth form, and side clearance grinding according to DIN 1840. - Application: For thin-walled components and small cutting depths. - Note: The concentricity and axial run-out values are considerably better than the figures according to DIN 1840, in some cases by up to 50 %. - Tool material: HSS - Norm: DIN 1837 - Thickness: 0.6 mm - Bore ⌀: 10 mm - No. of teeth Z: 80

Details
Description
Dimensions
37,000x35,000x4,000 mm
Weight
0.005 kg
Thickness
4,000
Length
37,000
Import Code Number
82023100
Package Quantity
1
Manufacturer
RE-BO
If you want to buy this product or to receive more information please log in
Metal circular saw blade fine, uncoated, ⌀xthickness: 40X0,6 mm
Metal circular saw blade fine, uncoated, ⌀xthickness: 40X0,6 mm
Metal circular saw blade fine, uncoated, ⌀xthickness: 40X0,6 mm
Metal circular saw blade fine, uncoated, ⌀xthickness: 40X0,6 mm